IESNA:LM-63-2002
[TEST]P1437592
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6D-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 6xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.67A 440.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47159.4
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6568.5 6608.8 6233.4 5496.1 5080.6 5040.3 5067.2 5174.4 5388.9 5670.4 5978.7 6608.8 7989.5 9678.5 11595.5 13472.2 14920.0 16046.0 
17413.3 18338.3 18834.3 18887.9 17775.3 16729.7 15831.5 14142.5 10683.9 7252.2 5791.0 3807.1 1380.7 737.3 496.0 268.1 187.7 107.2 0.0 
6568.5 6622.2 6246.8 5522.9 5107.4 5053.8 5094.0 5201.2 5402.3 5710.6 6032.3 6622.2 8002.9 9745.6 11756.3 13512.4 15054.0 16367.7 
17547.4 18499.2 19115.8 19156.0 17936.1 16890.5 15912.0 14196.1 10885.0 7480.1 5791.0 3820.5 1380.7 764.1 509.4 281.5 187.7 107.2 0.0 
6568.5 6608.8 6273.6 5630.2 5174.4 5107.4 5147.6 5268.2 5482.7 5817.8 6193.2 6729.4 7909.1 9732.2 11716.1 13700.1 15523.2 17051.4 
18512.6 19812.9 20550.1 20804.8 20496.5 19115.8 17936.1 16595.6 13083.5 8807.2 6246.8 4249.4 1863.3 898.1 603.2 402.2 308.3 174.3 0.0 
6568.5 6622.2 6340.7 5764.2 5308.5 5254.8 5268.2 5402.3 5657.0 6032.3 6541.7 7171.8 8029.7 9651.7 11689.3 13928.0 15979.0 17761.9 
19450.9 20912.1 21944.3 22601.1 22708.4 22520.7 21649.4 20081.0 18901.3 16997.8 13659.9 8673.2 3471.9 1434.4 884.7 576.4 415.6 
201.1 0.0 
6568.5 6649.0 6434.5 6072.5 5590.0 5496.1 5549.7 5710.6 6005.5 6474.7 7104.7 7895.7 8767.0 9986.9 11729.5 13954.8 16448.2 18713.6 
20416.1 21904.1 23016.7 23767.4 24357.2 24960.4 25188.3 24732.6 23981.9 22762.0 19866.5 14088.8 7453.3 2855.3 1380.7 737.3 415.6 
201.1 0.0 
6568.5 6635.6 6528.3 6354.1 6059.1 5898.3 6005.5 6287.0 6635.6 7118.2 7855.4 8820.6 9960.1 11099.5 12560.7 14531.2 16903.9 19223.0 
21193.6 22292.8 23137.3 24008.7 24920.2 26113.3 27279.5 28177.7 28593.3 28767.5 26542.3 20241.8 12051.3 4906.3 1890.1 884.7 429.0 
187.7 0.0 
6568.5 6689.2 6649.0 6662.4 6662.4 6649.0 6756.2 7091.3 7587.3 8271.0 9115.5 10187.9 11448.0 12949.4 14665.3 16649.2 18284.7 19839.7 
21180.2 22373.2 23499.3 24625.3 26180.3 27842.6 29276.9 29772.9 28620.1 26381.4 23606.5 19249.8 11729.5 4584.6 1474.6 710.5 308.3 
93.8 0.0 
6568.5 6675.8 6729.4 6863.5 7077.9 7359.4 7801.8 8257.6 8874.2 9624.9 10616.9 11890.4 13378.4 15161.3 17131.8 19223.0 20912.1 22105.1 
23110.5 24196.4 25617.3 27225.9 28713.9 29732.7 28727.3 26595.9 23995.3 20630.6 15576.8 9008.3 4303.1 2198.4 1233.3 723.9 455.8 
160.9 0.0 
6568.5 6675.8 6809.8 7037.7 7386.3 7882.2 8539.1 9330.0 10281.8 11327.4 12560.7 14008.4 15697.5 17681.4 19933.5 22024.7 23687.0 25040.9 
26099.9 27561.1 29478.0 31341.3 32427.1 31582.6 29397.6 26998.0 23579.7 17962.9 11407.8 5925.1 3217.2 1823.1 1233.3 871.3 509.4 201.1 
0.0 
6568.5 6662.4 6796.4 7091.3 7493.5 8043.1 8767.0 9584.7 10657.1 11716.1 13029.8 14558.0 16461.6 18485.7 20912.1 23271.4 25362.6 27225.9 
28821.1 30751.5 33311.9 35362.9 36314.6 35135.0 32306.5 28405.6 23244.6 16233.7 8968.1 4571.2 2493.4 1555.0 1045.6 710.5 442.4 227.9 
0.0 
6568.5 6608.8 6742.8 7051.1 7506.9 8096.7 8780.4 9732.2 10764.4 11903.8 13284.5 14839.5 16689.5 18700.2 21086.4 23539.5 25483.3 27172.3 
28486.0 29960.6 31823.9 32896.3 32802.5 30711.3 27132.1 22922.9 18030.0 11810.0 6327.2 3123.4 1890.1 1179.7 790.9 455.8 308.3 134.1 0.0 
6568.5 6595.3 6702.6 6970.7 7372.9 7909.1 8565.9 9356.8 10348.8 11327.4 12453.4 13740.3 15214.9 16903.9 18820.9 20952.3 22896.1 24370.6 
25563.7 26810.4 28016.8 28311.7 27494.0 24799.6 21300.8 17426.7 13365.0 8646.3 4557.8 2359.3 1514.8 978.6 576.4 294.9 187.7 93.8 0.0 
6568.5 6555.1 6622.2 6809.8 7118.2 7547.1 8056.5 8646.3 9303.2 10040.5 10791.2 11649.1 12694.7 13861.0 15308.7 16971.0 18271.3 19316.9 
19732.4 19799.5 19638.6 18351.7 15912.0 12131.7 8606.1 6179.8 4437.1 2868.7 1675.6 1099.2 737.3 496.0 308.3 160.9 80.4 26.8 0.0 
6568.5 6474.7 6380.9 6367.5 6394.3 6488.1 6581.9 6635.6 6702.6 6649.0 6488.1 6233.4 6045.7 6032.3 6340.7 6756.2 6823.2 6179.8 5161.0 
4209.2 3217.2 2359.3 1849.9 1474.6 1193.1 965.2 750.7 563.0 415.6 308.3 227.9 160.9 107.2 53.6 13.4 13.4 0.0 
6568.5 6313.8 6032.3 5750.8 5482.7 5214.6 4866.1 4276.3 3525.6 2868.7 2587.2 2600.6 2774.9 3056.4 3270.9 3217.2 2748.1 2131.4 1581.8 1273.5 
1126.0 1045.6 938.4 804.3 656.9 549.6 442.4 388.8 335.1 294.9 241.3 201.1 134.1 53.6 13.4 0.0 0.0 
6568.5 6233.4 5737.4 5201.2 4665.0 4008.1 3123.4 2278.9 1930.3 1863.3 1849.9 1849.9 1876.7 1916.9 1809.7 1461.2 1099.2 925.0 817.7 723.9 670.3 
616.6 563.0 509.4 469.2 442.4 402.2 308.3 227.9 174.3 107.2 67.0 26.8 13.4 0.0 0.0 0.0 
6568.5 6126.2 5455.9 4718.6 3887.5 2922.3 2024.2 1742.7 1675.6 1595.2 1528.2 1474.6 1420.9 1340.5 1166.3 925.0 790.9 670.3 576.4 522.8 469.2 
442.4 402.2 388.8 348.5 308.3 268.1 227.9 174.3 120.6 93.8 53.6 26.8 0.0 0.0 0.0 0.0 
6568.5 6032.3 5174.4 4303.1 3284.3 2158.2 1756.1 1648.8 1568.4 1474.6 1380.7 1260.1 1152.8 1032.2 884.7 764.1 656.9 563.0 496.0 455.8 415.6 388.8 
361.9 335.1 308.3 281.5 241.3 187.7 160.9 134.1 93.8 53.6 13.4 0.0 0.0 0.0 0.0 
6568.5 5911.7 5013.5 3941.1 2761.5 1849.9 1689.1 1608.6 1514.8 1420.9 1300.3 1152.8 1018.8 884.7 764.1 670.3 589.8 509.4 469.2 429.0 388.8 361.9 335.1 
308.3 268.1 241.3 201.1 160.9 134.1 107.2 67.0 26.8 0.0 0.0 0.0 0.0 0.0 
6568.5 5884.9 4879.5 3753.5 2386.1 1769.5 1675.6 1595.2 1501.4 1394.1 1260.1 1126.0 978.6 844.5 723.9 630.0 563.0 496.0 442.4 402.2 361.9 335.1 294.9 
268.1 241.3 187.7 147.5 134.1 107.2 80.4 40.2 13.4 0.0 0.0 0.0 0.0 0.0 
6568.5 5871.5 4812.5 3592.6 2211.9 1756.1 1662.2 1581.8 1501.4 1394.1 1246.7 1099.2 951.8 831.1 723.9 643.4 576.4 522.8 455.8 402.2 348.5 321.7 281.5 
254.7 214.5 147.5 107.2 93.8 67.0 40.2 26.8 0.0 0.0 0.0 0.0 0.0 0.0 
6568.5 5817.8 4799.1 3606.0 2198.4 1742.7 1662.2 1581.8 1488.0 1380.7 1246.7 1099.2 965.2 844.5 737.3 656.9 589.8 522.8 455.8 402.2 348.5 321.7 281.5 
254.7 214.5 147.5 107.2 80.4 67.0 40.2 13.4 0.0 0.0 0.0 0.0 0.0 0.0 
